text.skipToContent text.skipToNavigation

Tee, Bronze Bolted

by ANDERSON 

Catalog ID: TT2153020

Tee, Bronze Bolted, Angle, Tube to Two Tubes, 3 to 2 IPS/EHIPS tubes. TEE, BR BLT 2-15 DEG 3.0 IPS - 2.0 IPS

Product Details

General

EU RoHS Indicator No
Material Bronze
Material - Clamping Hardware Stainless Steel
Number of Ground Braid Lug Holes 0
Type Tee, Bolted
UPC 096359401261

Dimensions

Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 21.756 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Type Copper Bus

Resources/Downloads