YSTEE
YSTEE

Compresson T-Connector

Brand:

Burndy

Catalog ID:

YST2C2C

Cu compression T-Coupler, 2 str(Run&Tap), 600V-35Kv, Tin plated, Brown,10 index.

Features: Manufactured From Seamless High Conductivity Electrolytic Copper Tubing With Heavy Duty Wall Thickness, Long Barrel Design On All Three Legs, Long Barrel Permits The Use Of The Y-R Reducers, Electro-Tin Plated, Barrel Diameter Closely Matches Commercial (Code) Cable And Navy Cable Diameters, Color Code: Brown For Run, Brown For Tap, Tools, Die Set Catalog Number, And (number Of Crimps): Run And Tap: Y35, Y39, Y750 Tool, U2CRT Die, (2), Y46 Tool, U2CRT Die With PUADP-1 Adapter, (2), Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Mechanical HYTOOL: MY29-3, MY29-11 Tool, (2), MD6, MD7 Tool, (4), Hydraulic HYPRESS: Y644HS Tool, (1), Die Index: 10, Wire Strip Length: 1-5/16 IN Run And Tap

Product details

General

Application
T-Connector
Color Code
Brown
Color Code - Side A
Brown
Color Code - Side B
Brown
Connector Type
T-COUPLER
Die Index
10/10
Die Index Run Side
10
Die Index Tap Side
10
EU RoHS Indicator
Yes
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYTEE
Temperature Rating
194
Trade Name
HYTEEâ„¢
Type
YST, Uninsulated T
UPC
781810501108
UPC 12 Digit
7818105011088

Dimensions

Dimension - A Outside Diameter inch
0.42 in
Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.25 in
Dimension - B Outside Diameter inch
0.42 in
Dimension - Height inch
1.98 in
Dimension - L Length Overall mm
90 mm
Dimension - Length BB inch
1.56 in
Dimension - Length Overall inch
3.56 in
Dimension - Width inch
1.50 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Run
2 AWG
Conductor - Copper Str Run Range
2 AWG
Conductor - Copper Str Tap
2 AWG
Conductor - Copper Str Tap Range
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG-2 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Pallet Quantity
14800

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)