text.skipToContent text.skipToNavigation

YST8C8C

by Burndy 

Catalog ID: YST8C8C

UNINSULATED HIGH VOLTAGE COPPER COMPRESSION SPLICE STANDARD BARREL-TAPERED ENDS.

Product Details

General

Color Code - Side A Gray
Color Code - Side B Red
Connector Type T-Connector
Die Index Run Side 8
Die Index Tap Side 49
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
UPC 781810082058
UPC 12 Digit 7818100820588

Dimensions

Dimension - A Outside Diameter inch 0.34 in
Dimension - B Length fraction 1-1/8 in
Dimension - B Length inch 1.12 in
Dimension - B Outside Diameter inch 0.26 in
Dimension - L Length Overall mm 81 mm
Dimension - Length Overall inch 3.19 in
Dimension - Width inch 1.38 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Run 8 AWG
Conductor - Copper Str Run Range 8 AWG
Conductor - Copper Str Tap 8 AWG
Conductor - Copper Str Tap Range 8 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads

Customer Notices

Sales Drawings