text.skipToContent text.skipToNavigation

Tee, Aluminum Compression

by FARGO 

Catalog ID: ORT220909

Tee, Aluminum Compression, Open run Cable to Cable, 0.766-0.855 Main to 0.766-0.855 Tap. TEE, AL COMP .766-.855 IN - .766-.855 IN

Product Details

General

Material Aluminum
Number of Ground Braid Lug Holes 0
Type Tee, Aluminum Compression
UPC 096359463108

Dimensions

Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Length - Coupling 0 in
Length Before Compression 0 in
Run Length before Compression 13.8 in
Tap Length before Compression 4.6 in
Weight 1.470 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Compatibility ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37
Conductor Diameter (Main) - Maximum 0.855 in
Conductor Diameter (Main) - Minimum 0.766 in
Conductor Diameter (Main) Range 0.766 - 0.855
Conductor Diameter (Tap) - Maximum 0.855 in
Conductor Diameter (Tap) - Minimum 0.766 in
Conductor Diameter (Tap) Range 0.766 - 0.855
Conductor Type
  • AAC
  • ACSR

Logistics

Pallet Quantity 120 EA

Resources/Downloads