HPS_ID_ORT2213_Iso_PRODIMAGE
* Representative image
HPS_ID_ORT2213_Iso_PRODIMAGE
HPS_ID_ORT2213_Iso_R_PRODIMAGE
HPS_ID_ORT2213_Side_PRODIMAGE
HPS_ID_ORT2213_Front_PRODIMAGE

Tee, Aluminum Compression

Brand:

FARGO

Catalog ID:

ORT221515

"Weldment Tees, Connecting Tube to Tube at 15 degrees, Tubing Main-IPS/EHIPS-2”, Tubing Tap-IPS/EHIPS-1”, Material: Castings- Aluminum Alloy"

"Tees are EHV rated where conductor dia. is 1" or larger"

Product details

General

EU RoHS Indicator
No
Material
Aluminum
Number of Ground Braid Lug Holes
0
Type
Tee, Aluminum Compression
UPC
096359451976

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Run Length before Compression
20.1 in
Tap Length before Compression
7.2 in
Weight
5.2 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Compatibility
ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61
Conductor Diameter (Main) - Maximum
1.33 in
Conductor Diameter (Main) - Minimum
1.236 in
Conductor Diameter (Main) Range
1.236 - 1.33
Conductor Diameter (Tap) - Maximum
1.33 in
Conductor Diameter (Tap) - Minimum
1.236 in
Conductor Diameter (Tap) Range
1.236 - 1.33
Conductor Type
  • AAC
  • ACSR

Logistics

Carton Quantity
3
Pallet Quantity
60

Resources and downloads