text.skipToContent text.skipToNavigation

Tee, Aluminum Compression

by ANDERSON 

Catalog ID: ORT221514

Tee, Aluminum Compression, Open run Cable to Cable, 1.331-1.425 Main to 1.236-1.330 Tap

Product Details

General

Material Aluminum
Number of Ground Braid Lug Holes 0
Type Tee, Aluminum Compression

Dimensions

Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Length - Coupling 0 in
Length Before Compression 0 in
Run Length before Compression 20.1 in
Tap Length before Compression 6.7 in
Weight 4.900 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Compatibility ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61
Conductor Diameter (Main) - Maximum 1.33 in
Conductor Diameter (Main) - Minimum 1.236 in
Conductor Diameter (Main) Range 1.236 - 1.33
Conductor Diameter (Tap) - Maximum 1.235 in
Conductor Diameter (Tap) - Minimum 1.141 in
Conductor Diameter (Tap) Range 1.141 - 1.235
Conductor Type
  • AAC
  • ACSR

Resources/Downloads