text.skipToContent text.skipToNavigation

Tee, Aluminum Weldment

by ANDERSON 

Catalog ID: WTT151210

Tee, Aluminum Weldment, Angle, Tube to Tube, 1-1/4 to 1 IPS/EHIPS tubes

Product Details

General

Material Aluminum
Number of Ground Braid Lug Holes 0
Type Weldment Tees

Dimensions

Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 0.810 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Type Aluminum Bus

Resources/Downloads