text.skipToContent text.skipToNavigation

Tee, Aluminum Weldment

by ANDERSON 

Catalog ID: WTT2156030

Tee, Aluminum Weldment, Angle, Tube to Two Tubes, 6 to 3 IPS/EHIPS tubes. TEE, AL WELD, 6.0 MAIN - (2) 3.0 TAP

Product Details

General

EU RoHS Indicator No
Material Aluminum
Number of Ground Braid Lug Holes 0
Type Weldment Tees
UPC 096359343585

Dimensions

Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 6.076 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Type Aluminum Bus

Resources/Downloads