text.skipToContent text.skipToNavigation

Tee, Aluminum Weldment

by ANDERSON 

Catalog ID: WTT3024

Tee, Aluminum Weldment, Tube to Tube, 3 to 2-1/2 IPS/EHIPS tubes. TEE, AL WELD 3.0 IPS MAIN - 2.5 IPS TAP

Product Details

General

Material Aluminum
Number of Ground Braid Lug Holes 0
Type Weldment Tees
UPC 096359477105

Dimensions

Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 1.666 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Type Aluminum Bus

Resources/Downloads