text.skipToContent text.skipToNavigation

DESS750-6

By CMC 

Catalog ID: DESS750-6

By CMC
Catalog ID:  DESS750-6
Rubber Insulated Secondary Connectors, Dual rated connectors for Aluminum or Copper conductors, CO-OX oxide inhibitor is omitted
  • Clear plated for low-contact resistance.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.
  • Fully tested to ANSI 119.4 for Class ‘A’ connectors.
  • Supplied with aluminum set-screws.
  • Includes silicone CO-OX oxide inhibitor.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).
  • A torque wrnch should be used to ensure the proper torque achieved.
Add to List

More Options

Product Details

General

Material Aluminum Alloy, 6061-T6
UPC 781810669945

Dimensions

Dimensions 9.25 in x 8.15 in x 3.065 in
Height 3.065 in
Length 9.25 in
Width 8.15 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Number Of Conductors 6

Resources and Downloads