TLI1000-6I
TLI1000-6I

Heavy Duty Lay-In Transformer Spade Connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

TLI1000-6I

Heavy Duty Lay-In Transformer Spade Connectors

The TLI is a dual rated connector for aluminum and copper conductors, fully tested and meets ANSI C119.4;The DLI/TLI connector is designed for mounting multiple conductors to transformer secondary NEMA spade terminals;Clear-Plated for low-contact resistance;Tin plating also available

  • The TLI is a dual rated connector for aluminum and copper conductors, fully tested and meets ANSI C119.4
  • The DLI/TLI connector is designed for mounting multiple conductors to transformer secondary NEMA spade terminals
  • Clear-Plated for low-contact resistance
  • Tin plating also available

Product details

General

Number of Holes
2
Type
DLI/TLI

Dimensions

Dimensions
6.31 in x 5.25 in x 5.75 in
Height
5.75 in
Length
6.31 in
Width
5.25 in

Conductor Related

Conductor Range
1000 Kcmil-#1/0 AWG
Number of Conductors
2

Resources and downloads