HUBBELL
BUR_KAP750
BUR_KAP750

KAP750, 750 kcmil pin adaptor, Torque: 450 N lb, Voltage: 600 V.

OR

Brand:

Burndy

Catalog ID:

KAP750

750 kcmil pin adaptor, Torque: 450 N lb, Voltage: 600 V.

AL9CU- UL Listed for use with fine strand conductor

Product details

General

Application

Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.

Catalog Number

KAP750

Connector Type

Center Formed Adapter

EU RoHS Indicator

Contact Manufacturer

Hex Key

1/2 in

Installation Torque Recommended in-lb

500

Material

Aluminum

Sub Brand

Pin Adaptor

Type

350 - 750 Mechanical Pin Adaptor; Centered Pin

UPC

621945493346

Dimensions

Dimension - Strip Length inch

2.30 in

Dimensions

4.46 in x 1.87 in x 2.37 in

Height

2.37 in

Length

4.46 in

Outside Diameter

1.75 in

Width

1.87 in

Electrical Ratings

Amperage Rating

535 A

Conductor Related

Conductor - AL Str Size Range

350 kcmil - 750 kcmil

Conductor - Copper DLO Size Range

350 kcmil - 750 kcmil

Conductor - Copper Flex H Size Range

350 kcmil - 750 kcmil

Conductor - Copper Flex I Size Range

350 kcmil - 750 kcmil

Conductor - Copper Flex K Size Range

350 kcmil - 750 kcmil

Conductor - Copper Str Size Range

350 kcmil - 750 kcmil

Conductor Size

350-750 KCMIL

Certifications And Compliance

Buy American Compliant

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

1000