HUBBELL
BUR_KAPO1_0
BUR_KAPO1_0

KAPO1/0, Wire range: #6 - 1/0 AWG, Torque: 100 N lb, Voltage: 600 V.

OR

Brand:

Burndy

Catalog ID:

KAPO1/0

Wire range: #6 - 1/0 AWG, Torque: 100 N lb, Voltage: 600 V.

AL9CU- UL Listed for use with fine strand conductor

Product details

General

Application

Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.

Catalog Number

KAPO1/0

Connector Type

Offset

EU RoHS Indicator

Contact Manufacturer

Hex Key

1/4 in

Installation Torque Recommended in-lb

100

Material

Aluminum

Sub Brand

Pin Adaptor

Type

#6 - 1/0 Mechanical Pin Adaptor; Off-Centered Pin

UPC

621945493353

Dimensions

Dimension - Strip Length inch

.97 in

Dimensions

2.01 in x 1.12 in x 1.43 in

Height

1.43 in

Length

2.01 in

Outside Diameter

1 in

Width

1.12 in

Electrical Ratings

Amperage Rating

170 A

Conductor Related

Conductor - AL Str Size Range

6 AWG - 1/0 AWG

Conductor - Copper DLO Size Range

6 AWG - 1/0 AWG

Conductor - Copper Flex H Size Range

6 AWG - 1/0 AWG

Conductor - Copper Flex I Size Range

6 AWG - 1/0 AWG

Conductor - Copper Flex K Size Range

6 AWG - 1/0 AWG

Conductor - Copper Str Size Range

6 AWG - 1/0 AWG

Conductor Size

6-1/0 AWG

Certifications And Compliance

Buy American Compliant

No

Logistics

Carton Quantity

30

Minimum Pack Quantity

1

Pallet Quantity

2700