text.skipToContent text.skipToNavigation

LA12-TS1

by CMC 

Catalog ID: LA12-TS1

Aluminum Terminal Lugs and Tap Kits for use on UC Connectors

  • Offered as individual terminal lugs or in kit form, complete with a Torpedo sleeve. Kits are offered in two types: One type consists of the lug and uncut torpedo cover The other consists of the lug and a Torpedo sleeve factory cut at the appropriate conductor step to match the wire size of a particular lug
  • Hook-on terminal lugs have side tabs to mate with locking recesses provided in the corresponding pads of “RESIDENTIAL EEL” series types UC.
  • Common die terminal lugs are pre-filled with electrical joint compound and capped with color coded plugs. Field instructions and lubricant are supplied with kits.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5
  • Material:Terminal:Aluminum

Product Details

General

Color Code Orange
Material Aluminum

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Solid or Compacted Conductor 10 Sol, 12 Str
Stranded or Compressed Conductor #12

Resources/Downloads