text.skipToContent text.skipToNavigation

LYM31C

by Burndy 

Catalog ID: LYM31C

WIRE: 350kcmil

Product Details

General

Connector Type Limiter
Die Index 18
Insulation Y
Insulation Type Diatex
Plated Y
Plating Type Tin - Electro Plated
Trade Name MOLIMITER™
UPC 781810000793
UPC 12 Digit 7818100007933

Dimensions

Dimension - B Length fraction 1-1/4 in
Dimension - B Length inch 1.25 in
Dimension - Length Overall inch 14.25 in

Conductor Related

Conductor - AL Str Size 350 kcmil
Conductor - AL Str Size Range 350 kcmil
Conductor - Copper Str Size 350 kcmil
Conductor - Copper Str Size Range 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings