text.skipToContent text.skipToNavigation

LYS28C

by Burndy 

Catalog ID: LYS28C

ACCOM: 4/0 STR

Product Details

General

Connector Type Limiter
Die Index 15
Feature - Barrel Style Tapered
Insulation Y
Insulation Type Rubber
Plated Y
Plating Type Tin - Electro Plated
UPC 781810175477
UPC 12 Digit 7818101754777

Dimensions

Dimension - B Length fraction 1 in
Dimension - B Length inch 1.00 in
Dimension - Length Overall inch 16.25 in

Conductor Related

Conductor - AL Str Size 4/0 AWG
Conductor - AL Str Size Range 4/0 AWG
Conductor - Copper Str Size 4/0 AWG
Conductor - Copper Str Size Range 4/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 4

Resources/Downloads

Customer Notices

Sales Drawings