text.skipToContent text.skipToNavigation

RYA26UK

by Burndy 

Catalog ID: RYA26UK

URD Mole Terminal Kit

Product Details

General

Connector Type Terminal
Die Index 249;K-840
Material Aluminum
Physical Attribute - Number of Crimps Required 2
Plated Y
Plating Type Tin - Electro Plated
UPC 781810429228
UPC 12 Digit 7818104292288

Dimensions

Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - AL Str Size 2/0 AWG
Conductor - AL Str Size Range 2/0 AWG
Conductor - Copper Str Size 2/0 AWG
Conductor - Copper Str Size Range 2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads