text.skipToContent text.skipToNavigation

RYA28U

by Burndy 

Catalog ID: RYA28U

URD Mole

Product Details

General

Connector Type Terminal
Feature - Barrel Style Chamfered
UPC 781810267752
UPC 12 Digit 7818102677522

Dimensions

Dimension - F Width Center to Center inch 1.62 in

Conductor Related

Conductor - AL Str Size 4/0 AWG
Conductor - AL Str Size Range 4/0 AWG
Conductor - Copper Str Size 4/0 AWG
Conductor - Copper Str Size Range 4/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads