text.skipToContent text.skipToNavigation

RYA2U

by Burndy 

Catalog ID: RYA2U

URD Mole

Product Details

General

Feature - Barrel Style Chamfered
Physical Attribute - Number of Holes 1
Plated N
Plating Type Unplated
UPC 781810000595
UPC 12 Digit 7818100005955

Dimensions

Dimension - F Width Center to Center inch 0.96 in

Conductor Related

Conductor - AL Str Size 2 AWG;1 AWG
Conductor - AL Str Size Range 2 AWG-1 AWG
Conductor - Copper Solid Size 1/0 AWG
Conductor - Copper Solid Size Range 1/0 AWG
Conductor - Copper Str Size 2 AWG;1 AWG
Conductor - Copper Str Size Range 2 AWG-1 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices