text.skipToContent text.skipToNavigation

RYA2WACR

by Burndy 

Catalog ID: RYA2WACR

BURNDY; MOLE; RYA-ACR; The Kits Consists of Universal Hylug, Mounting Hardware and Pre-lubricated Forcefit Rubber Sleeve, Installed With Common Installation Tools, Three Die Sets Install a Range of 4 STR-350 MCM, The Rubber Sleeve has Internal Sealing Rings that Provide a Positive Moisture Seal by Exerting Circumferential Force on Cable and Mole Insulation; For Aluminum or Copper With Type RDM-28 URD MOLE; RoHS Under Investigation; Conductor Range: 2 SOL EC-O Aluminum

Product Details

General

Connector Type Terminal
Die Index BG
Insulation Y
Insulation Type Rubber
Physical Attribute - Number of Crimps Required 1
Physical Attribute - Number of Holes 1
Plated N
Plating Type Unplated
UPC 781810311332

Dimensions

Dimension - B Length inch 1.42 in
Dimension - D inch 0.65 in
Dimension - Length Overall inch 2.5 in
Dimension - Pad Width inch 0.65 in
Dimension - Strip Length inch 1-1/2

Conductor Related

Conductor - AL Str Size 2 AWG
Conductor - AL Str Size Range 2 AWG

Certifications and Compliance

Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings