text.skipToContent text.skipToNavigation

RYA4UCHEX3SS

by Burndy 

Catalog ID: RYA4UCHEX3SS

URDMOLE TAP ASSY W/SS H

Product Details

General

Connector Type Terminal
Die Index 243
Material Aluminum
Physical Attribute - Number of Crimps Required 1
Physical Attribute - Number of Holes 1
Trade Name MOLE™
UPC 781810042571
UPC 12 Digit 7818100425711

Dimensions

Dimension - B Length inch 0.96 in
Dimension - D inch 0.65 in
Dimension - Length Overall inch 2 in
Dimension - Pad Width inch 0.65 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - AL Str Size 4 AWG;3 AWG
Conductor - AL Str Size Range 4 AWG-3 AWG
Conductor - Copper Solid Size 2 AWG
Conductor - Copper Solid Size Range 2 AWG
Conductor - Copper Str Size 4 AWG;3 AWG
Conductor - Copper Str Size Range 4 AWG-3 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads