text.skipToContent text.skipToNavigation

SSBC500-4S

By CMC 

Catalog ID: SSBC500-4S

By CMC
Catalog ID:  SSBC500-4S
Rubber Insulated Secondary Connectors, Standard spacing, Dual rated connectors for Aluminum or Copper conductors, CO-OX oxide inhibitor is omitted
  • Clear plated for low-contact resistance.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.
  • Supplied with aluminum set-screws.
  • Includes silicone grease and CO-OX oxide inhibitor.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).
  • A torque wrnch should be used to ensure the proper torque achieved.
Add to List

More Options

Product Details

General

Material Aluminum Alloy, 6061-T6

Dimensions

Dimensions 5.63 in x 4.58 in x 2.83 in
Height 2.83 in
Length 5.63 in
Width 4.58 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Number Of Conductors 4

Resources and Downloads

Specifications