ZSU8350SLCI
ZSU8350SLCI

Space-saver stud-mount transformer connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

ZS8-500SLCI

Space-saver stud-mount transformer connectors

Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole;Each unit individually wrapped and labeled ease of identification and cleanliness;For installation, CMC® recommends the use of an insulated Allen wrench;A torque wrnch should be used to ensure the proper torque is achieved;Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with aluminum radial-tipped set screws;105°C Rated clear plastisol cover available;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength

  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole
  • Each unit individually wrapped and labeled ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with aluminum radial-tipped set screws
  • 105°C Rated clear plastisol slip-on cover
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength

Product details

Dimensions

Dimensions
7.25 in x 3 in x 3.5 in
Height
3.5 in
Length
7.25 in
Width
3 in

Conductor Related

Conductor Range
500 Kcmil - #10 AWG

Resources and downloads