text.skipToContent text.skipToNavigation

Submersible Connector for Direct Burial, Below-Grade Boxes, and Network Underground. For Use with Copper Compression Lugs

By CMC 

Catalog ID: UCC-D01

By CMC
Catalog ID:  UCC-D01
Submersible Connector for Direct Burial, Below-Grade Boxes, and Network Underground. For Use with Copper Compression Lugs
  • Connects copper conductors through 1000 kcmil with two-hole NEMA compression lugs
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5
  • Stainless steel mounting hardware included
  • Boots are watertight EPDM rubber
  • Repairs 350 kcmil down to #10 wire sizes
  • For installation CMC® recommends the use of a 9" insulated Allen wrench
  • A torque wrench should be used to ensure the proper torque is achieved
Add to List

More Options