USM Series
USM Series

Space-saver stud-mount transformer connectors which allows left or right -hand mounting

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

USM350-4I

Space-saver stud-mount transformer connectors which allows left or right -hand mounting, Dual-Rated for Aluminum or Copper Conductors

Designed to reduce cantilever stress on the bushing by 50% and increase available safe space;Clear plated for low-contact resistance;Allows left or right-hand installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Offers fast, economical, reusable, dependable connections for right or left-hand installations;Supplied with aluminum radial-tipped set-screws;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;105°C Rated clear plastisol cover available;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole;Each unit individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench;For use on both 5/8” and 1” studs in screw-on and quick-disconnect models

  • Designed to reduce cantilever stress on the bushing by 50% and increase available safe space
  • Clear plated for low-contact resistance
  • Allows left or right-hand installation
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Offers fast, economical, reusable, dependable connections for right or left-hand installations
  • Supplied with aluminum radial-tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • 105°C Rated clear plastisol cover available
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole
  • Each unit individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench
  • For use on both 5/8” and 1” studs in screw-on and quick-disconnect models

Product details

General

Series
USSM
Type
USSM/USM

Dimensions

Dimensions
4.66 in x 1.25 in x 2.88 in
Height
2.88 in
Length
4.66 in
Width
1.25 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
350 Kcmil - #12 AWG
Number of Conductors
4

Resources and downloads