text.skipToContent text.skipToNavigation

YA31AY2N

by Burndy 

Catalog ID: YA31AY2N

HYLUG (ALUMINUM)

Product Details

General

Connector Type Terminal
Die Index 522
Feature - Barrel Style Chamfered
Material Aluminum
Physical Attribute - Number of Crimps Required 3
Physical Attribute - Number of Holes 2
Plated N
Plating Type Unplated
Trade Name HYLUG™
UPC 781810106457
UPC 12 Digit 7818101064577

Dimensions

Dimension - B Length inch 3.56 in
Dimension - D inch 3.00 in
Dimension - Hole Size fraction 5/9
Dimension - Hole Size inch 0.56 in
Dimension - Length Overall inch 7.86 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 1.11 in
Dimension - Pad Width inch 1.55 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - AL Str Size 350 kcmil
Conductor - AL Str Size Range 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 5

Resources/Downloads