text.skipToContent text.skipToNavigation

YAK25A2G2

by Burndy 

Catalog ID: YAK25A2G2

Aluminum Stacking compression terminal, 1/0 Str., 5.62 IN L, Up to eight conductors can be stacked on one 4 hole pad

Product Details

General

Connector Type Terminal
Die Index K-5/8;BG;243
Material Aluminum Alloy
Physical Attribute - Number of Crimps Required 1
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Trade Name HYLUG™
UPC 781810081693
UPC 12 Digit 7818100816933

Dimensions

Dimension - B Length inch 1.1 in
Dimension - Bolt Hole Size inch 0.50 in
Dimension - D inch 3.06 in
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 159 mm
Dimension - Length Overall inch 5.62 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 0.65 in
Dimension - Pad Width inch 0.91 in
Dimension - Strip Length inch 1-3/16 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - AL Str Size 1/0 AWG
Conductor - AL Str Size Range 1/0 AWG
Conductor - Copper Str Size 1/0 AWG
Conductor - Copper Str Size Range 1/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings