text.skipToContent text.skipToNavigation

YAK28A2G2

by Burndy 

Catalog ID: YAK28A2G2

Cast Al Straight Stacking Lug, 2-NEMA Holes, 4/0 Str Al/Cu, 0.56" Hole Dia

Product Details

General

Connector Type Terminal
Die Index 249;K-840
Feature - Barrel Style Chamfered
Material Aluminum Alloy
Physical Attribute - Number of Crimps Required 1
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated N
Plating Type Unplated
Trade Name HYLUG™
UPC 781810186855
UPC 12 Digit 7818101868555

Dimensions

Dimension - B Length inch 1.52 in
Dimension - Bolt Hole Size inch 0.50 in
Dimension - D inch 3.06 in
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 157 mm
Dimension - Length Overall inch 6.20 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 0.91 in
Dimension - Pad Width inch 1.17 in
Dimension - Strip Length inch 1-3/4 in
Physical Attribute - Tongue Angle Offset

Conductor Related

Conductor - AL Str Size 4/0 AWG
Conductor - AL Str Size Range 4/0 AWG
Conductor - Copper Str Size 4/0 AWG
Conductor - Copper Str Size Range 4/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 4

Resources/Downloads

Customer Notices

Sales Drawings