BUR_YAK-G1_IMAGE
BUR_YAK-G1_IMAGE

YAK311A2G1, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand:

Catalog ID:

YAK311A2G1

Aluminum Stacking compression terminal, 397.5 Kcmil, 7.75 IN L, Up to eight conductors can be stacked on one 4 hole pad.

Product details

General

Connector Type
Terminal
Die Index
317;705
Feature - Barrel Style
Chamfered
Material
Aluminum Alloy
Physical Attribute - Number of Crimps Required
2
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
N
Plating Type
Unplated
Trade Name
HYLUGâ„¢
UPC
781810187104
UPC 12 Digit
7818101871044

Dimensions

Dimension - B Length inch
2.41 in
Dimension - Bolt Hole Size inch
0.50 in
Dimension - D inch
3.06 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
197 mm
Dimension - Length Overall inch
7.75 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
1.25 in
Dimension - Pad Width inch
1.62 in
Dimension - Strip Length inch
2-1/2 in
Physical Attribute - Tongue Angle
Offset

Conductor Related

Conductor - AL Str Size
397.5 kcmil
Conductor - AL Str Size Range
397.5 kcmil
Conductor - Copper Str Size
397.5 kcmil
Conductor - Copper Str Size Range
397.5 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
6

Resources and downloads