text.skipToContent text.skipToNavigation

YAK31A2G2

by Burndy 

Catalog ID: YAK31A2G2

Cast Al Straight Stacking Lug, 2-NEMA Holes, 350 kcmil, 0.56" Hole Dia

Product Details

General

Connector Type Terminal
Die Index 299;705
Feature - Barrel Style Chamfered
Material Aluminum Alloy
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Trade Name HYLUG™
UPC 781810187050
UPC 12 Digit 7818101870500

Dimensions

Dimension - B Length inch 1.91 in
Dimension - Bolt Hole Size inch 0.50 in
Dimension - D inch 3.25 in
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 174 mm
Dimension - Length Overall inch 6.84 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 1.11 in
Dimension - P inch 3.01 in
Dimension - Pad Width inch 1.62 in
Dimension - Strip Length inch 2 in
Dimension - Z inch 0.62 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - AL Str Size 350 kcmil
Conductor - AL Str Size Range 350 kcmil
Conductor - Copper Str Size 350 kcmil
Conductor - Copper Str Size Range 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 4

Resources/Downloads

Customer Notices

Sales Drawings