text.skipToContent text.skipToNavigation

YAK361A2G2

by Burndy 

Catalog ID: YAK361A2G2

Aluminum Stacking compression terminal, 636 Kcmil, 8.22 IN L, Up to eight conductors can be stacked on one 4 hole pad

Product Details

General

Connector Type Terminal
Die Index 608;722;786
Feature - Barrel Style Chamfered
Material Aluminum Alloy
Physical Attribute - Number of Crimps Required 1
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated N
Plating Type Unplated
Trade Name HYLUG™
UPC 781810187258
UPC 12 Digit 7818101872588

Dimensions

Dimension - B Length inch 2.65 in
Dimension - Bolt Hole Size inch 0.50 in
Dimension - D inch 3.06 in
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 209 mm
Dimension - Length Overall inch 8.22 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 1.5 in
Dimension - Pad Width inch 1.62 in
Dimension - Strip Length inch 2-11/16 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - AL Str Size 636 kcmil
Conductor - AL Str Size Range 636 kcmil
Conductor - Copper Str Size 636 kcmil
Conductor - Copper Str Size Range 636 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 8

Resources/Downloads

Customer Notices

Sales Drawings