text.skipToContent text.skipToNavigation

YAK44A2NG7

by Burndy 

Catalog ID: YAK44A2NG7

Al Stacking Terminal Lug, 1000 kcmil(Al), 1.75" Spacing.

Features: Compression Terminal, Conductor Type: Aluminum, Tools, Die Set Catalog Number, And (number Of Crimps): Y45 Tool, S44ART Die, Y46 Tool, P44ART Die, Die Index: 302, Tongue Angle: Straight

Product Details

General

Application For Aluminum
Die Index 302
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Material Aluminum Alloy
Physical Attribute - Number of Crimps Required 2
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated N
Plating Type Unplated
Sub Brand TERMINALS, HYLUG
Trade Name HYLUG™
Type YAK-A-2G, Stacking Lug
UPC 781810187500
UPC 12 Digit 7818101875000

Dimensions

Dimension - B Length inch 2.97 in
Dimension - Bolt Hole Size inch 0.50 in
Dimension - D inch 3.25 in
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 226 mm
Dimension - Length Overall inch 8.88 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 1.84 in
Dimension - Pad Width inch 1.62 in
Physical Attribute - Tongue Angle Offset

Conductor Related

Conductor - AL Str Size 1000 kcmil
Conductor - AL Str Size Range 1000 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads