text.skipToContent text.skipToNavigation

YAS1R2NTN

by Burndy 

Catalog ID: YAS1R2NTN

Aluminum tubing stacking terminal-Straight lug, #2-#1 AWG Al,Cu, #2 AWG ACSR, .56 IN Stud, Red, .65 IN H, Tin plated

Product Details

General

Color Code Red
Connector Type Terminal
Die Index BG;243;K-5/8-1;CSA22
Feature - Barrel Style Chamfered
Material Aluminum Alloy
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810263211
UPC 12 Digit 7818102632111

Dimensions

Dimension - B Length inch 0.96 in
Dimension - D inch 3.43 in
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 123 mm
Dimension - Length Overall inch 4.85 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 0.65 in
Dimension - Pad Width inch 0.90 in
Dimension - Strip Length inch 1-3/32 in
Dimension - Z inch 1.05 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - ACSR Str Size 2 (6/1) Sparrow AWG
Conductor - ACSR Str Size Range 2 (6/1) Sparrow AWG
Conductor - AL Str Size 2 AWG;1 AWG
Conductor - AL Str Size Range 2 AWG-1 AWG
Conductor - Copper Str Size 2 AWG;1 AWG
Conductor - Copper Str Size Range 2 AWG-1 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings