text.skipToContent text.skipToNavigation

YAS25R2NTN

by Burndy 

Catalog ID: YAS25R2NTN

Aluminum tubing stacking terminal-Straight lug, 1/0 AWG Al,Cu,ACSR, .56 IN Stud, Yellow, .65 IN H, Tin plated

Product Details

General

Color Code Yellow
Die Index BG;243;K-5/8-1;CSA22
Feature - Barrel Style Chamfered
Material Aluminum
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810246542
UPC 12 Digit 7818102465422

Dimensions

Dimension - B Length inch 0.96 in
Dimension - Hole Size inch 0.56 in
Dimension - Inside Diameter inch 0.42 in
Dimension - L Length Overall mm 77 mm
Dimension - Length Overall inch 4.85 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 0.65 in
Dimension - P inch 1.29 in
Dimension - Pad Width inch 0.90 in
Dimension - Strip Length inch 1-3/32 in
Dimension - Z inch 1.05 in

Conductor Related

Conductor - ACSR Str Size 1/0 (6/1) Raven AWG
Conductor - ACSR Str Size Range 1/0 (6/1) Raven AWG
Conductor - AL Str Size 1/0 AWG
Conductor - AL Str Size Range 1/0 AWG
Conductor - Copper Str Size 1/0 AWG
Conductor - Copper Str Size Range 1/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings