text.skipToContent text.skipToNavigation

YAS33R2N

by Burndy 

Catalog ID: YAS33R2N

Straight Stacking Lug, Al Tubing, 2-NEMA Holes, 400 kcmil Cu/Al, 397 kcmil ACSR, Green, 0.56" Hole Dia.

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 317;705
Material Aluminum
Physical Attribute - Number of Crimps Required 1
Physical Attribute - Number of Holes 2
Plated N
Plating Type Unplated
Trade Name HYLUG™
UPC 781810051795
UPC 12 Digit 7818100517955

Dimensions

Dimension - B Length inch 2.3 in
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 182 mm
Dimension - Length Overall inch 7.18 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.24 in
Dimension - Pad Width inch 1.68 in
Dimension - Strip Length inch 2 in
Dimension - Z inch 1.82 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - ACSR Str Size 397.5 (18/1) Chickadee kcmil
Conductor - ACSR Str Size Range 397.5 (18/1) Chickadee kcmil
Conductor - AL Str Size 400 kcmil
Conductor - AL Str Size Range 400 kcmil
Conductor - Copper Str Size 400 kcmil
Conductor - Copper Str Size Range 400 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings