text.skipToContent text.skipToNavigation

YASO25R2N

by Burndy 

Catalog ID: YASO25R2N

Aluminum tubing stacking terminal-Stacking lug, 1/0 AWG Al,Cu,ACSR, .56 IN Stud, Yellow, 1.21 IN H

Product Details

General

Color Code Yellow
Connector Type Terminal
Die Index BG;K-5/8-1;243
Feature - Barrel Style Chamfered
Material Aluminum Alloy
Physical Attribute - Number of Crimps Required 1
Physical Attribute - Number of Holes 2
Plated N
Plating Type Unplated
Trade Name HYLUG™
UPC 781810053621
UPC 12 Digit 7818100536211

Dimensions

Dimension - B Length inch 0.96 in
Dimension - D inch 3.02 in
Dimension - Height fraction 1-1/5 in
Dimension - Height inch 1.21 in
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 123 mm
Dimension - Length Overall inch 4.85 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 0.65 in
Dimension - Pad Width inch 0.90 in
Dimension - Strip Length inch 1-3/32 in
Dimension - Z inch 0.64 in
Physical Attribute - Tongue Angle Offset

Conductor Related

Conductor - ACSR Str Size 1/0 (6/1) Raven AWG
Conductor - ACSR Str Size Range 1/0 (6/1) Raven AWG
Conductor - AL Str Size 1/0 AWG
Conductor - AL Str Size Range 1/0 AWG
Conductor - Copper Str Size 1/0
Conductor - Copper Str Size Range 1/0

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings