text.skipToContent text.skipToNavigation

YASO33R2N

by Burndy 

Catalog ID: YASO33R2N

Aluminum Stacking terminal - Stacking lug, 400 Kcmil Al, 397 Kcmil Cu ACSR, Green

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 317;705
Material Aluminum
Physical Attribute - Number of Crimps Required 1
Physical Attribute - Number of Holes 2
Plated N
Plating Type Unplated
Trade Name HYLUG™
UPC 781810053379
UPC 12 Digit 7818100533799

Dimensions

Dimension - B Length inch 2.3 in
Dimension - Height fraction 9/10 in
Dimension - Height inch 0.9 in
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 182 mm
Dimension - Length Overall inch 7.18 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.24 in
Dimension - Pad Width inch 1.68 in
Dimension - Strip Length inch 2 in
Dimension - Z inch 0.72 in
Physical Attribute - Tongue Angle Offset

Conductor Related

Conductor - ACSR Str Size 397.5 (18/1) Chickadee kcmil
Conductor - ACSR Str Size Range 397.5 (18/1) Chickadee kcmil
Conductor - AL Str Size 400 kcmil
Conductor - AL Str Size Range 400 kcmil
Conductor - Copper Str Size 350 kcmil
Conductor - Copper Str Size Range 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings