text.skipToContent text.skipToNavigation

YFM29CR

by Burndy 

Catalog ID: YFM29CR

Limiter Lug Assembly, 250 kcmil, For Rubber Insulated Cables

Product Details

General

Color Code Yellow
Die Index 16
Insulation Y
Insulation Type Rubber
Material Copper
Plated N
Plating Type Unplated
Trade Name MOLIMITER™
UPC 781810017586
UPC 12 Digit 7818100175866

Dimensions

Dimension - AA Pad Orientation 1.34 in
Dimension - B Length inch 1.88 in
Dimension - D inch 6.19 in
Dimension - F Width Center to Center inch 1.89 in
Dimension - Length BB inch 3.56 in
Dimension - Length Overall inch 11.5 in
Dimension - Outside Diameter inch 2.38 in
Dimension - Strip Length inch 2.5 in

Conductor Related

Conductor - Copper Str Size 250 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads