text.skipToContent text.skipToNavigation

YRB1CU1TW

by Burndy 

Catalog ID: YRB1CU1TW

Aluminum HYREDUCER™, 3.25 in L, #1 (19 STR) AWG (Barrel A), #1 (19 STR) AWG (Barrel B)

Product Details

General

Color Code Orange; Tan
Connector Type Reducer
Die Index 14;296
Material Aluminum
Plating Type Tin - Hot Dipped
Trade Name HYREDUCER™
UPC 781810192665
UPC 12 Digit 7818101926655

Dimensions

Dimension - B Length inch 1.35 in
Dimension - Length Overall inch 3.25 in
Dimension - Outside Diameter inch 0.65 in
Dimension - Strip Length inch 1-7/16 in

Conductor Related

Conductor - AL Str Size A 1/0 (19 STR) AWG
Conductor - AL Str Size B 1/0 (19 STR) AWG
Conductor - Copper Str Size A 1/0 (19 STR) AWG
Conductor - Copper Str Size B 1/0 (19 STR) AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads