YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB1CU2TTN, Aluminum - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB1CU2TTN

Aluminum HYREDUCER™, 3.25 in L, Hot Tin Dipped, #1 (19 STR) AWG (Barrel A), #2 (7 STR) AWG (Barrel B).

Product details

General

Color Code
Orange; Tan
Connector Type
Reducer
Die Index
14;296
Material
Aluminum
Plating Type
Tin
Trade Name
HYREDUCER™
UPC
781810194683
UPC 12 Digit
7818101946833

Dimensions

Dimension - B Length fraction
1-7/20 in
Dimension - B Length inch
1.35 in
Dimension - Length Overall inch
3.25 in
Dimension - Outside Diameter inch
0.65 in
Dimension - Strip Length inch
1-7/16 in

Conductor Related

Conductor - AL Str Size A
#1 (19 STR) AWG
Conductor - AL Str Size B
#2 (7 STR) AWG
Conductor - Copper Str Size A
#1 (19 STR) AWG
Conductor - Copper Str Size B
#2 (7 STR) AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
14800

Resources and downloads