
Brand: Burndy
Catalog ID: YRB2525TW
Catalog Number
YRB2525TW
Color Code
Pink
Die Index
12;348
Material
Copper
Plating Type
Tin - Hot Dipped
Trade Name
HYREDUCER™
UPC
781810192825
UPC 14 Digit GTIN
00781810192825
Dimension - B Length inch
0.98 in
Dimension - Length Overall inch
2.63 in
Dimension - Outside Diameter inch
0.51 in
Dimension - Strip Length inch
1-1/16 in
Conductor - Copper Str Size A
1/0 AWG
Conductor - Copper Str Size B
1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
19200