YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB2626TW, Copper - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB2626TW

Copper HYREDUCER™; 2.36 in L; Hot Tin Dipped; 2/0 AWG (Barrel A); 2/0 AWG (Barrel B).

Product details

General

Color Code
Black
Die Index
13
Material
Copper
Plating Type
Tin - Hot Dipped
Trade Name
HYREDUCER™
UPC
781810235751
UPC 12 Digit
7818102357511

Dimensions

Dimension - B Length inch
1.04 in
Dimension - Length Overall inch
2.36 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Strip Length inch
1-1/8 in

Conductor Related

Conductor - Copper Str Size A
2/0 AWG
Conductor - Copper Str Size B
2/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
24000

Resources and downloads