text.skipToContent text.skipToNavigation

YRB2828TW

by Burndy 

Catalog ID: YRB2828TW

Copper Hyreducer; 2.84 in L; Hot Tin Dipped; 4/0 (.528) (Barrel A); 4/0 (.528) (Barrel B)

Product Details

General

Color Code Purple
Die Index 15
Material Copper
Plating Type Tin - Hot Dipped
Trade Name HYREDUCER™
UPC 781810192849
UPC 12 Digit 7818101928499

Dimensions

Dimension - B Length inch 1.16 in
Dimension - Length Overall inch 2.84 in
Dimension - Outside Diameter inch 0.69 in
Dimension - Strip Length inch 1-7/32 in

Conductor Related

Conductor - Copper Str Size A 4/0 AWG
Conductor - Copper Str Size B 4/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings