YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB28U2TW, Aluminum HYREDUCER Splice

Brand:

Burndy

Catalog ID:

YRB28U2TW

Al HYREDUCER™ Splice, 3.69" L, 4/0 (19 STR) AWG (Al/Cu)(Barrel A), #2 (7 STR) AWG (Al/Cu)(Barrel B), White, 298 Index, For Al to Al&Al to Cu.

Product details

General

Color Code
White
Connector Type
Reducer
Die Index
298
Material
Aluminum
Plating Type
Tin - Hot Dipped
Trade Name
HYREDUCER™
UPC
781810209073
UPC 12 Digit
7818102090733

Dimensions

Dimension - B Length inch
1.53 in
Dimension - Length Overall inch
3.69 in
Dimension - Outside Diameter inch
0.85 in
Dimension - Strip Length inch
1-5/8 in

Conductor Related

Conductor - AL Str Size A
4/0 (19 STR) AWG
Conductor - AL Str Size B
#2 (7 STR) AWG
Conductor - Copper Str Size A
4/0 (19 STR) AWG
Conductor - Copper Str Size B
#2 (7 STR) AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
11600

Resources and downloads