text.skipToContent text.skipToNavigation

YRB2929T

by Burndy 

Catalog ID: YRB2929T

HYREDUCER™, 3.12 in long

Product Details

General

Color Code Yellow
Die Index 16
Material Copper
Trade Name HYREDUCER™
UPC 781810367834

Dimensions

Dimension - B Length inch 1.25 in
Dimension - Length BB inch 1.25 in
Dimension - Length Overall inch 3.12 in
Dimension - Outside Diameter inch 0.75 in

Conductor Related

Conductor - Copper Str Size A 250 kcmil
Conductor - Copper Str Size B 250 kcmil

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads