YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB2C2CTTN, Copper - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB2C2CTTN

Copper Hyreducer; 2.21 in L; Tin Plated; #2 Str. (.292) (Barrel A); #2 Str. (.292) (Barrel B).

Product details

General

Color Code
Brown
Die Index
10
Material
Copper
Plated
Y
Plating Type
Tin Plated
Trade Name
HYREDUCERâ„¢
UPC
781810238523

Dimensions

Dimension - B Length inch
0.98 in
Dimension - Length BB inch
0.98 in
Dimension - Length Overall inch
2.21 in
Dimension - Outside Diameter inch
0.42 in

Conductor Related

Conductor - Copper Str Size A
2 AWG
Conductor - Copper Str Size B
2 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
48000

Resources and downloads