YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB3128TTN, Copper - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB3128TTN

HYREDUCER™, Tin plated, 3.34 in long.

Product details

General

Color Code
Red
Die Index
18;324
Material
Copper
Plated
Y
Plating Type
Tin Plated
Trade Name
HYREDUCER™
UPC
781810439449

Dimensions

Dimension - B Length inch
1.36 in
Dimension - Length BB inch
1.36 in
Dimension - Length Overall inch
3.34 in
Dimension - Outside Diameter inch
0.88 in

Conductor Related

Conductor - Copper Str Size A
350 kcmil
Conductor - Copper Str Size B
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Carton Quantity
40
Minimum Pack Quantity
1
Pallet Quantity
5920

Resources and downloads