text.skipToContent text.skipToNavigation

YRB31U25TW

by Burndy 

Catalog ID: YRB31U25TW

HYREDUCER™, Hot Tin dipped, 5.43 in long

Product Details

General

Color Code Brown
Connector Type Reducer
Die Index 299
Material Aluminum
Plating Type Tin - Hot Dipped
Trade Name HYREDUCER™
UPC 781810209097

Dimensions

Dimension - B Length fraction 2-17/50 in
Dimension - B Length inch 2.34 in
Dimension - Length Overall inch 5.43 in
Dimension - Strip Length inch 2.5 in

Conductor Related

Conductor - AL Str Size A 350 kcmil
Conductor - AL Str Size B 1/0 AWG
Conductor - Copper Str Size A 350 kcmil
Conductor - Copper Str Size B 1/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads