YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB31U28TW, Aluminum - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB31U28TW

HYREDUCER™, Hot Tin dipped, 5.43 in long.

Product details

General

Color Code
Brown
Connector Type
Reducer
Die Index
299
Material
Aluminum
Plating Type
Tin - Hot Dipped
Trade Name
HYREDUCER™
UPC
781810192719

Dimensions

Dimension - B Length fraction
2-17/50 in
Dimension - B Length inch
2.34 in
Dimension - Length Overall inch
5.43 in
Dimension - Strip Length inch
2.5 in

Conductor Related

Conductor - AL Str Size A
350 kcmil
Conductor - AL Str Size B
4/0 AWG
Conductor - Copper Str Size A
350 kcmil
Conductor - Copper Str Size B
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
8
Minimum Pack Quantity
1
Pallet Quantity
2368

Resources and downloads