YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB31U31TW, Aluminum - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB31U31TW

Al Hyreducer Splice, 5.43" L, 350 kcmil(Al/Cu)(Barrel A), 350 kcmil(Al/Cu)(Barrel B), Hot Tin Dipped Plating, Brown, 299 Index, For Al to Al&Al to Cu.

Product details

General

Color Code
Brown
Connector Type
Reducer
Die Index
299
Material
Aluminum
Plating Type
Tin - Hot Dipped
Trade Name
HYREDUCERâ„¢
UPC
781810192726

Dimensions

Dimension - B Length fraction
2-17/50 in
Dimension - B Length inch
2.34 in
Dimension - Length Overall inch
5.43 in
Dimension - Strip Length inch
2.5 in

Conductor Related

Conductor - AL Str Size A
350 kcmil
Conductor - AL Str Size B
350 kcmil
Conductor - Copper Str Size A
350 kcmil
Conductor - Copper Str Size B
350 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
8
Minimum Pack Quantity
1
Pallet Quantity
3712

Resources and downloads